Active and preferred
RoHS Compliant
Lead-free

BTS7006-1EPZ

The BTS7006-1EPZ is a Smart High-Side Power Switch, providing protection functions and diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7006-1EPZ
BTS7006-1EPZ
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Current Limit range
    66 A to 95 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • IL Nominal Current (@ TA = 85°C)
    12.5 A
  • IL (Short Circuit Current)
    89.5 A
  • Load Current
    12.5 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 175 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage min
    3.1 V
  • Recommended Operating Voltage max
    28 V
  • toff (Turn OFF time) max
    220 µs
  • ton (Turn ON time) max
    210 µs
  • Undervoltage Recovery Delay
    Yes
OPN
BTS70061EPZXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The device is suitable for applications with extended or/and high temperature mission profiles.

Features

  • High-Side Switch with Diagnosis&Embedded
  • Part of PROFET™+2 12V Family
  • Reverse ON for low power dissipation
  • Green Product (RoHS compliant)
  • Grade0 Qualified automotive applications
  • Temp Limitation with Controlled Restart
  • Temp Limitation with Controlled Restart
  • Undervoltage shutdown
  • OverV protection with extern components
  • Proportional load current sense
  • Open Load in ON and OFF state
  • Short circuit to ground and battery

Diagrams

BTS7006-1EPZ
BTS7006-1EPZ
BTS7006-1EPZ BTS7006-1EPZ BTS7006-1EPZ

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }